1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anemometer EA743CW

ESC MEASURING INSTRUMENT

Anemometer EA743CW
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 106,960.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Wind speed measurement range-0.05 to 9.99, 10 to 50m/s(2 range automatic switching)
・Temperature measurement range-(T1) -10℃ to +100℃
・Temperature measurement range-(T2) -10℃ to +60℃
・ΔT-(T2-T1) -50℃ to 50℃
・Humidity measurement range-3 to 97%
・Weight-600g
・With soft case
・Body dim.-100(W) x 38(D) x 160(H)mm
・Power supply-NiCd rechargeable buttery and AC adapter (for AC/DC)

Part Number
EA743CW SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 106,960.00

฿ 80,220.00

ESC MEASURING INSTRUMENT 1 Piece(s) 20 Day(s)

Loading...

  1. 1