Heat Stroke Index Monitor, Buzzer, LED Lamp

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measuring item-WBGT index, temperature, relative humidity, time
    ・Measurement range-WBGT index: 0 to 55℃Ambient temperature (TA): 0 to 55℃Relative humidity (RH): 20 to 90%RH
    ・Power supply-AA battery x 3 pcs
    ・Resolution-0.1℃/0.1%RH
    ・Accuracy-Ambient temperature (TA): ±1℃ (0 to 50℃), ±2℃ (50 to 55℃) Relative humidity (RH): ±5%RH (30 to 70%RH), ±10%RH (at other than 30 to 70%RH: at 25℃)
    ・WBGT alarm setting range-0 to 55℃
    ・Weight-200g
    ・Dim.-91(W) x 30(D) x 110(H)mmAlarm is informed by buzzer sound and LED lamp (Red).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat