1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sound Level Meter (Digital) EA742JF

ESC MEASURING INSTRUMENT

Sound Level Meter (Digital) EA742JF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,750.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-A: 30 to 130dB, C: 30 to 130dB
・Measurement range-Lo: 30 to 80dB, Med: 50 to 100dB, Hi: 80 to 130dB, Auto: 30 to 130dB
・Resolution-0.1dB
・Accuracy-±1.4dB(23±5℃ at 1kHz)
・Frequency range-31.5Hz to 8kHz
・Function-Data holding, max/min value display, back light, auto power-off, SD card recording, data logger
・Power supply-AA battery x 6 pcs
・Dim.-68(W) x 45(D) x 245(H)mm
・Weight-445g (including batteries)
・Accessories-Windshield sponge
・For controlling noise in ISO-certified factories and work sites
・Applicable to up to SDHC 32GB.
・With RS232 output terminal
・The SD card is sold separately.

Part Number
EA742JF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,750.50

ESC MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742JF in the Sound Level Meter (Digital) EA742JF series.