1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Ultraviolet Meter EA742JD

MEASURING INSTRUMENT

Digital Ultraviolet Meter EA742JD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 51,937.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurable ultraviolet wavelength-UVA sensor: 320 to 380nm, UVC sensor: 200 to 280nm
・Function-K-, J-type thermocouple temperature measurement (sensor sold separately), data holding, max/min value display, back light, auto power-off, SD card recording, data logger
・Power supply-AA battery x 6 pcs
・Dim.-Body: 68(W) x 45(D) x 177(H)mm, UVA sensor: head dia. 45 x 32mm, handle dia. 24 x 125mm,UVC sensor: dia. 38 x 27mm
・Cord length-UVA sensor: 0.99m, UVC sensor: 1.1m
・Weight-350g (including batteries)
・Accessories-UVA and UVC sensors, carrying case
・With RS232 output terminal
・The SD card is sold separately.

Part Number
EA742JD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51,937.00

฿ 37,711.46

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742JD in the Digital Ultraviolet Meter EA742JD series.