1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data Logger for Anemometer EA742JC

MEASURING INSTRUMENT

Data Logger for Anemometer EA742JC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,799.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement item-Wind speed (measurable by 5 unit), temperature
・Function-Data holding, max/min value display, back light, auto power-off, SD card data record, Data logger
・Power supply-AA battery x 6 pcs
・Dim.-Body: 68(W) x 45(D) x 180(H)mmSensor: Dia. 12 x 250 to 950mm
・Cord length-Approx. 1.2 to 1.9m
・Weight-Approx. 360g (including batteries)
・Accessories-Air temperature sensor, carrying case
・For measuring light wind at the air conditioner vent or inside the duct
・separately sold sensor - EA701BA-61 to -67.
・SD card is sold separately.

Part Number
EA742JC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,799.20

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742JC in the Data Logger for Anemometer EA742JC series.