1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data Logger Thermometer Set EA742JA-1A

MEASURING INSTRUMENT

Data Logger Thermometer Set EA742JA-1A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 44,732.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Set Details-Data logger thermometer(EA742JA) x 1pc, air-conditioning temperature sensor(EA701BA-61) x 1pc, surface temperature sensor(EA701BA-62) x 1pc, aluminum case(with key)(EA502TS) x 1pc
・Number of channels-4 channel, K, J, T, E, R, S thermocouple: up to 4 channels, platinum resistance temperature detector 100Ω: up to 2 channel
・Adaptation sensor-K、J、T、E、R、S thermocouple, platinum resistance temperature detector 100Ω, EA701BA-61 to 67(-61, -62 included)
・Measurement range- (Thermocouple) K: -100 to 1300℃, (Pt100 Ω) -199.9 to 850℃, Temperature sensor for air conditioner: -40 to 300℃, Surface temperature sensor: -40 to 500℃
・Resolution-(Type K) : 0.1℃(‐100/999.9℃)(Pt100Ω)0.1℃
・Accuracy of main unit- (Thermocouple) K: ±(0.4% + 1℃) (-100.0 to 50.1℃), ±(0.4% + 0.5℃) (-50.0 to 999.9℃), ±(0.4% + 1℃) (1000 to 1300℃), (Pt100 Ω) ±(0.4% + 1℃)
・Sensor accuracy-Type K class2
・Sampling-1 time / sec.
・Functions-Temperature measurement (thermocouple:4 ch, platinum resistance thermometer: 2 ch), T1-T2 calculation, data hold, max/min value display, back light, auto power-off (10 min.), SD card recording, data logger
・Operating temperature and humidity-0 to ±50℃, 85%RH or less(no condensation)
・Storage temperature and humidity-‐20℃ to 60℃, 85%RH or less(no condensation)
・Display-4-digit LCD display
・Power supply-AA batteryx6 pcs(included)
・Battery service life- Under normal measurement: Approx. 160 hours, Under data logger operation; Approx. 60 hours (back light OFF, alkali battery)
・Size-Body:68(W) x 45(D) x 177(H)mm, air-conditioning temperature sensor:dia.3.2 x 150mm(tip), Surface temperature sensor:dia.13 x 16mm(tip), case size-400(W) x 100(D) x 250(H)mm
・Weight-Body:380g, case:1.7kg
・Simultaneous temperature measurement of four points is possible.
・With RS232 output terminal
・For SD cards (separately sold), purchase commercially available SD card (1/16 GB).
・Measurement data can be recorded in an SD card (separately sold) and the data can be used with a spreadsheet in the market, which makes it possible to process the stored data into various formats.
・With T1-T2 calculation function that subtracts the temperature measured by the sensor connected to T2 from the temperature measured by the sensor connected to T1.

Part Number
EA742JA-1A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 44,732.00

฿ 35,785.60

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742JA-1A in the Data Logger Thermometer Set EA742JA-1A series.