1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1500mm [For EA742HC-1,HL-1] Temperature Humidity Sensor EA742HL-12

MEASURING INSTRUMENT

1500mm [For EA742HC-1,HL-1] Temperature Humidity Sensor EA742HL-12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,015.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・1.5m Sensor For EA742HC-1、EA742HL-1

Part Number
EA742HL-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,015.00

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1