1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wireless Pulse Logger EA742HH

ELECTRICAL TESTER

Wireless Pulse Logger EA742HH
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,049.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For Calculating The Pulse For The Air Conditioner Flow Rate/vehicle Speed, Etc.
・Data Collection Is Available By Using An Application For Tablet And Smartphone.
・Measurement Range (2ch)…Integration : 0 To 1000M Pulse 、Rotation Speed : 0To 5000/n
・Record Interval …0.1 Second To 30 Second 、1 Minute To 60 Minute(16 Change)
・Record Volume …Max. 500,000 Data /1ch
・Display Item …Measurement value、Date 、Time 、Record Data 、Max. Value、Minimum Value、Average etc
・Function…Alarm 、Scaling 、Record Operation Holding 、Avoiding an erroneous operation 、Comments memory 、Electric power saving 、Password Certification
・Power Supply …AA Battery ×2 Pcs (included)、AC100V To 240V Adapter (Separately Sold)、Outside Power Supply
・Size…85(W)×31(D)×61(H)mm
・Weight …95g
・Corresponding Equipment …Windows PC、Windows Tablet (With Soft PC)、Android Smartphone or Android Tablet Terminal 、【Communication distance】:Outlook 30m(According to the performance of the PC and tablet)
・Accessories …Connection Cable (1.5m)×2 Pcs

Part Number
EA742HH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,049.00

฿ 25,048.85

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742HH in the Wireless Pulse Logger EA742HH series.