1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Instrumentation Data Logger EA742HE

ELECTRICAL TESTER

Instrumentation Data Logger EA742HE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,610.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range (1ch)--30 to +30mA
・Record interval-1/2/5/10/15/20/30sec1/2/5/10/15/20/30/60min
・Accuracy-±0.5%rdg. ±5dgt
・Storage capacity-Maximum 60,000 pieces of data
・Dim.-79(W) x 28(D) x 57(H)mm
・Power supply-AA battery x 1 pc
・Dust, water proof-IP54
・The data can be transferred to PC by using the data collector (EA742H-1, -2 separately sold).

Part Number
EA742HE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,610.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742HE in the Instrumentation Data Logger EA742HE series.