1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

voltage data logger

voltage data logger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,610.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For measurement of instrumentation signals, sensor outputs, and analog outputs of equipment.
·Data can be transferred to a PC using an optional data collector (EA742H-1, -2)

 
Part Number
EA742HD-1
EA742HD-2
EA742HD-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement Range (1 ch) JAN code Manufacturer model no.

฿ 11,610.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s) -50.00 to 50.00 mV4548745367782LR5041

฿ 11,610.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s) -5.000 to 5.000V4548745367799LR5042

฿ 11,610.00

ELECTRICAL TESTER 1 Piece(s) 12 Day(s) -50.00 to 50.00V4548745367805LR5043

Loading...

  1. 1

Basic Information

Accessories Connection cable, stand, instruction manual, operation guide, test battery Power Supply AA battery x 1 Recording capacity 60,000 data
Recording interval 1-30 seconds, 1-60 minutes (15 steps) Dust-Proof / Waterproof IP54 Product category Data Logger
Communication function infrared Measurement Target (Standard compatible) Voltage Number of input channels(ch) 1
Dimensions (W × D × H)(mm) 79×28×57 Recording media Internal memory only Main body materials(g) 105
Manufacturer Hioki Electric