1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wireless Temperature And Humidity Logger EA742HC-1

MEASURING INSTRUMENT

Wireless Temperature And Humidity Logger EA742HC-1
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 25,954.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For environmental temperature and humidity management of factories and agricultural sites
・Data Collection Is Available By Using An App For Tablet And Smartphone Devices.
・Measurement …Temperature ・Humidity
・Measurement Range(Temperature 2ch+Humidity 2ch)…Temperature :-40 To 80℃、Humidity :0 To 100%RH
・Accuracy …Temperature :±0.5℃(10 To 60℃)、Humidity :±3%RH(20 To 30℃、20% To 90%RH)
・Record Interval …0.5 Second To 30 Second 、1 Minute To 60 Minute(14 Change)
・Record Volume …Max. 500,000 Data/1ch
・Display Item…Measurement value、Date、Time、Record Data number 、Max. value、Minimum value、Average ,etc
・Function …Alarm、Scaling 、Record Operation Holding 、Avoiding an erroneous operation 、CommentsMemory 、Electric power saving 、Password Certification
・Power Supply …AA Battery ×2 Pcs (included)、AC100 to 240V Adapter (Separately Sold)、Outside Power Supply
・Size…85(W)×31(D)×61(H)mm
・Weight …95g
・Correspondence Equipment …Windows PC、Windows Tablet (included Soft PC)、Android Smartphone or Android Tablet Terminal 、【Communication distance】:Outlook 30m(According to the performance of the PC and tablet)

Part Number
EA742HC-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,954.00

฿ 21,393.88

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742HC-1 in the Wireless Temperature And Humidity Logger EA742HC-1 series.