1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Temperature / Hygrometer, Cable: Coiled Cord

MEASURING INSTRUMENT

Digital Temperature / Hygrometer, Cable: Coiled Cord
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Sensor cable is the curl cord that is easy to contain.
・Measurement range-Temperature: 0 to 50℃, Humidity: 10 to 95%RH
・Resolution-0.1℃/0.1%RH
・Measurement accuracy-Temperature: ±0.6℃, Humidity: ±3%RH
・Dim.-Body: 68(W) x 31(D) x 168(H)mm,Probe: dia. 14 x 220mm
・Cord length-510mm
・Weight-About 273g (including batteries)
・Power supply-AAA battery x 4 pcs

Part Number
EA742GL SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,162.00

฿ 13,909.70

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742GL in the Digital Temperature / Hygrometer, Cable: Coiled Cord series.