1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Humidity Data Logger EA742GC-6

ESC MEASURING INSTRUMENT

Temperature Humidity Data Logger EA742GC-6
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,484.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Temperature: -20 to +70℃, Humidity: 0 to 100%RH (23℃)
・Resolution-Temperature: 0.1℃, Humidity: 0.1%RH
・Accuracy (±1 digit)-Temperature: ±0.5℃, Humidity: ±3%RH (2 to 98%RH)
・Storage capacity-16,000 data
・Power supply-CR2032 x 2 pcs
・Dim.-38(W) x 19(D) x 60(H)mm
・Weight-28g (main body only)
・Accessories--5: main body, hanging bracket, -6: main body, interface, basic software hanging bracket
・With a USB interface for transferring data to PC
・With mass storable. For managing long-term warehouse, greenhouse, production line.
・The temperature and humidity of several places in a warehouse or greenhouse can be controlled easily by adding main bodies.
・Specification…Main body + collector

Part Number
EA742GC-6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,484.00

฿ 10,787.20

ESC MEASURING INSTRUMENT 1 Piece(s) 20 Day(s)

Loading...

  1. 1