1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[4Points]Temperature Data Reader[With SD Card] EA742GB-62

MEASURING INSTRUMENT

[4Points]Temperature Data Reader[With SD Card] EA742GB-62
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 39,727.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
…Temperature Data Logger (EA742GB-61)×1 pc 、Sensors for Attachment to Stationary Surface(EA701BA-14) ×2 Pcs 、【Possible to Measure 4Points Display Function】
・Description …The surface Sensor 2 Pcs
・…
・Measurement Range …-202 to 1372℃(Body)※According to Usage Sensor
・Resolution …0.1℃(-202 to 999.9℃)、1℃(Other )
・Accuracy …±(0.3%rdg+1)℃:at23℃±5℃
・Function …Upper and lower limit alarm function 、Highest And Lowest Temperature Display、Incremental Display
・Power Supply … AA Battery ×4 Pcs(included )
・Size…158(W)×40(D)×106(H)mm
・Weight …420g
・Accessories …SD Card (4GB)×1pc 、Dedicated Analytic Software CD×1Sheet 、Carrying Case for Body
・…
・Measurement Range …0 to 300℃
・Tip Dim. …17×14×0.6(t)mm
・Cord Length …3m
・Applicable Cord Sensor…EA701BA-11A to -17、EA701SF-1 to -4
・【A】For Temperature Management of Pipe
・【B】For the surface temperature check of the roof

 
Part Number
EA742GB-62 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,727.00

฿ 29,386.06

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742GB-62 in the [4Points]Temperature Data Reader[With SD Card] EA742GB-62 series.