1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature / Hygrometer (Digital), Data Management and Analysis With Dedicated Software

MEASURING INSTRUMENT

Temperature / Hygrometer (Digital), Data Management and Analysis With Dedicated Software
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 48,522.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Max./min., holding and average functions, measurement data storage function
・Power supply-AA battery x 3 pcs
・Dim.-225 x 74 x 46mm
・Weight-450g
・With strap
・Connectable to a PC(with software)
・Sensor probes sold separately (select fromEA701BG-1 and -4 P.514, EA742DT-1 to -4.)
・Temperature, relative humidity, draw-point, wet-bulb temperature, equilibrium moisture content and pressure draw-point temperature are measured.
・Measurement range-Humidity: 0 to +100%RH, Temperature: -200 to +1370℃, Absolute pressure: 0 to 2,000bPm
・Accuracy ±1 digit/resolution-Humidity: per probe/0.1%RH, K/T thermocouple: ±0.3℃ (-60 to +60℃), ±0.5% of reading value (at other range)/0.1℃, Absolute pressure: per probe/0.1hpa

Part Number
EA742DT SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48,522.00

฿ 41,816.26

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742DT in the Temperature / Hygrometer (Digital), Data Management and Analysis With Dedicated Software series.