1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Thermo, Hygrometer Set EA742DS-0A

MEASURING INSTRUMENT

Digital Thermo, Hygrometer Set EA742DS-0A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 54,452.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Set Details-Digital temperature and humidity meter (EA742DS) x 1pc, temperature and humidity sensors (EA742DT-3) x 1pc, aluminum case(with key)(EA502TS) x 1pc
・Measurement-Temperature, humidity, absolute pressure
・Measurement range- (Main unit)Temperature: ‐200 to 1,370℃, Humidity: 0 to 100% RH, Absolute pressure: 0 to 2,000 hPa (temperature/humidity sensor), Temperature: ‐20 to 70℃, Humidity: 0 to 100% RH
・Resolution-Temperature:0.1℃, humidity:0.1%RH, absolute pressure:0.1hPa
・Accuracy of main unit ±1 digit- (Temperature) K/T thermocouple: ±0.3℃ (‐60 to 60℃), ± (0.2% + 0.3% of measured value) (Other ranges), NTC: ±0.2℃ (‐25 to 74.9℃), ±0.4℃ (‐40 to ‐25.1℃), ±0.4℃ (‐75 to 99.9℃), Measured value ±0.5% (Other ranges) (Humidity) (Absolute pressure) varies depending on the probe
・Sensor accuracy-Temperature:±0.3℃, humidity:±2%RH(2 to 98%RH)
・Sampling-2 times / sec.
・Dust-proof, Waterproof-In compliance with IP65
・Function-Max., min., and ave.value display, temperature difference, back light
・Power supply-AA batteryx3 pcs(included)
・Battery life-200 hours(back light off)
・Service temperature-‐20 to 50℃(no condensation)
・Size-Body:74(W) x 46(D) x 220(H)mm, temperature and humidity sensor:dia.12 x 115mm(tip) x 1.2m, case:400(W) x 100(D) x 250(H)mm
・Weight-Body:428g, case:1.7kg
・Periodic printing function- Automatic print-out by a set interval is available, e.g. at once per 1 minute. (Printer is sold separately)
・Measuring the temperature, relative humidity, dew point, wet-bulb temperature, equilibrium moisture content, and the pressure dew point within the compressed air system.
・Suitable sensor-EA742DT-1 to -4(-3 included), EA701BG-1 to -13

Part Number
EA742DS-0A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 54,452.00

฿ 43,561.60

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1