Temperature/Hygrometer (Digital) [Temperature, Relative Humidity, Dew Point, Wet Bulb Temperature, Equilibrium Moisture Content, Pressure Dew Point]

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measurement range- Humidity: 0 to +100%RH, Temperature: -200 to 1370℃, Absolute pressure: 0 to 2,000hPa
    ・Weight-450g
    ・Sensor probes sold separately (select from EA701BG-1 and -4 P.514, EA742DT-1 to -4.)
    ・Accuracy ±1 digit/resolution-Humidity: per probe/0.1%RHK/T thermocouple: ±0.3℃ (-60 to +60℃), ±0.5% of reading value (at other range)/0.1℃
    ・Absolute pressure (atmospheric pressure): per probe/0.1hpa
    ・Temperature, relative humidity, draw-point, wet-bulb temperature, equilibrium moisture content and pressure draw-point temperature are measured.
    ・Max./min., holding and average function
    ・Power supply-AA battery x 3 pcs
    ・Dim.-225 x 74 x 46mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Temperature/Hygrometer (Digital) [Temperature, Relative Humidity, Dew Point, Wet Bulb Temperature, Equilibrium Moisture Content, Pressure Dew Point] | ESCO | MISUMI Thailand