1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Altimeter EA739XA-15

OUTDOOR MEASURING ITEM

Altimeter EA739XA-15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,745.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurable up to altitude 4500m
・One division 50m
・Accuracy-±5% (within ±20m)
・Dim.-66 x 68 x 25mm
・Weight-65g
・With specific holder
・Atmospheric pressure measurement range-580 to 1040hPa (one division 5hPa)
・Category temperature range: -30℃ to +80℃

 
Part Number
EA739XA-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,745.00

OUTDOOR MEASURING ITEM 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA739XA-15 in the Altimeter EA739XA-15 series.