1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Map Measure EA739CD-8

OUTDOOR MEASURING ITEM

Map Measure EA739CD-8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,509.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Display dia.-44mm
・8 scale-Red(1:20,000、1:40,000、1:80,000、1:100,000)、yellow(1:25,000、1:50,000、1:75,000、1:200,000)
・Material-Body:Plastic
・Quickly zero reset of the needle is possible.
・Measurement wheel is made of metal, so it is strong.

Part Number
EA739CD-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,509.00

OUTDOOR MEASURING ITEM 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA739CD-8 in the Map Measure EA739CD-8 series.