1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Anemometer, Air Volume Meter EA739AV

ESC MEASURING INSTRUMENT

Digital Anemometer, Air Volume Meter EA739AV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,885.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Wind speed:0.8 to 30m/s, airflow:0 to 99990m3 /min
・Resolution-0.01km/h
・Accuracy-Wind speed:±(2.0%+50 digits)
・With surrounding temperature and humidity measuring function-Measurement range:-10 to 60℃、20 to 80%RHResolution:0.1℃、0.1%RH、Accuracy:±1.5℃、±3%RH(depend on the conditions)
・Power supply-9Vbattery x 1 pc (included)
・Function-Auto power off, top and bottom figure displaying, Holding Function, USB Transmission
・Body size-85(W)x38(D)x165(H)mm
・Weight-200g
・With tripod screw hole(1/4")
・By installing the attached software CD in a personal computer, it is possible to import data into the PC.
・Accessories-USB cable(150cm), case, software CD

 
Part Number
EA739AV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,885.00

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA739AV in the Digital Anemometer, Air Volume Meter EA739AV series.