1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Anemometer and Air Temperature Meter EA739AR-2

MEASURING INSTRUMENT

Digital Anemometer and Air Temperature Meter EA739AR-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,045.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Wind speed:0.0 to 45.0m/s、temperature:-50 to 70℃
・Resolution-Wind speed:0.1m/s、temperature:0.1℃
・Accuracy-Wind speed:measured value±2%、temperature:±0.5℃(0 to 50℃)、±1℃(at other range)
・Measurement unit-m/h、km/h、m/s、ft/min、knot
・Function-Max/min/avarage value display、data holding
・With auto power off function (1 hour auto power OFF)
・Power supply-AAA battery x 3 pcs
・Dim.-Body:85(W)×38(D)×175(H)mm、sensor:76(W)×33(D)×173(H)mm、cord length:0.95m
・Weight-330g

Part Number
EA739AR-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,045.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA739AR-2 in the Digital Anemometer and Air Temperature Meter EA739AR-2 series.