1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[With Wind Speed Calculation Function] Differential Pressure Gauge EA739AK

ESC PRESSURE GAUGE

[With Wind Speed Calculation Function] Differential Pressure Gauge EA739AK
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 38,277.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Wind speed-Resolution: 0.1m/s
・Accuracy ±1 digit-0.5% F.S
・Dim.-57 x 42 x 202(H)mm
・Weight-300g
・Power supply-9V battery x 1 pc
・Available units-kPa, hPa, Pa,mmH2O, mmHg, psi, inchH2O, inchHg
・Damping display function
・Simultaneous measurement and display of differential pressure and wind speed (calculation)
・Wind speed range…5 to 55m/s

Part Number
EA739AK SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,277.00

฿ 30,621.60

ESC PRESSURE GAUGE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA739AK in the [With Wind Speed Calculation Function] Differential Pressure Gauge EA739AK series.