1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot-Wire Air Speed / Air Volumes / Thermometer

MEASURING INSTRUMENT

Hot-Wire Air Speed / Air Volumes / Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,779.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Suitable for measurement in duct and duct outlet.
・Measurement range-Wind speed:0 to 10m/s(0 to +50℃)0 to 5m/s(-20 to 0℃) , airflow:0 to 99.990m3/h (operation), temperature:-20 to +49.9℃
・Resolution-Air speed:0.01m/s, temperature:0.1 Celsius degrees
・Accuracy-Wind speed:±(0.1m/s+measured value of 5%)(0 to 2m/s)±(0.3m/s+measured value of 5%)(2.1 to 10m/s) , temperature:±0.5℃(-20 to +50℃)
・Function-temperature measurement, calculation of flow volume, rorating of display
・Power supply-AAA batteryx3 pcs(included)
・Size-φ16x150mm(Telescopic handle to Max. 300mm)
・Weight-115g

Part Number
EA739AH-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,779.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA739AH-2 in the Hot-Wire Air Speed / Air Volumes / Thermometer series.