1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Oxygen Meter EA733D-2

ESC GAS DETECTOR

Digital Oxygen Meter EA733D-2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 91,509.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For combustion pipe
・O2 concentration in the emission gas can be measured.
・Detection range-0 to 25.0vol%
・Indication accuracy-±0.3vol% (Conformity to JIS T 8201)
・Power supply-AA battery x 4 pcs
・Dim.-82(W) x 36(D) x 162(H)mm
・Weight-About 450g
・Sampling method-Automatic gas suction type

Part Number
EA733D-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 91,509.00

฿ 68,631.75

ESC GAS DETECTOR 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA733D-2 in the Digital Oxygen Meter EA733D-2 series.