1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital CO_2 Monitor EA733CF-3

GAS DETECTOR

Digital CO_2 Monitor EA733CF-3
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,357.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Target-CO2, temperature, humidity, dew point, wet bulb temperature
・Measurement range-CO2: 0 to 9,999ppm(5,000ppm or more of data is only for reference)Temperature:-10 to 60℃,Humidity:0.0 to99.9%RH
・Resolution-CO2: 1ppm, Temperature,dew point, Wet bulb temperature: 0.1℃, Humidity: 0.1%RH
・Accuracy-CO2: bigger one of ±30ppm or ±5%rdgTemperature: 0.6℃, Humidity: ±3%RH
・Calibration-Ambient air and span compensations
・Power supply-AA battery x 4 pcs or AC adapter (separately sold)
・Dim.-70(W) x 58(D) x 209(H)mm
・Weight-180g
・Enabled to output data externally through RS-232C (cable&software sold separately)

Part Number
EA733CF-3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,357.00

฿ 29,214.43

GAS DETECTOR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA733CF-3 in the Digital CO_2 Monitor EA733CF-3 series.