1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Oxygen Meter EA733CB-2A

GAS DETECTOR

Portable Oxygen Meter EA733CB-2A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,592.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Portable Type single Component Gas Leak Detector
・Detectable Gas …Oxygen
・Measure Principle …Diaphragm galvanic battery type
・Detection Range …0 to 40.0vol%
・Resolution …0.1vol%
・Accuracy …Within ±0.7vol%(By Measurement Conditions)
・Gas alarm Setting value …L alarm:19.5vol%,LL alarm:18.0vol%,OVER:40.0vol%
・Detection Method …Spread Type
・Alarm Variety …Gas alarm/Breakdown alerm
・alerm Display …(Gas alaerm Announcement Of Time ):Lamp Flashing ,BuzzerStrong Weak Rumbling ,Gas The density value Flicker(Breakdown alerm Announcement Of Time ):Lamp Lighting Up ,Buzzer Continuation Pulse Rumbling ,Breakdown Text Content Display
・Explosion Proof …Essence Safe Explosion-Proof
・KeepingClass …IP67 The rate
・EAch Seed Certification …TIIS ATEX IECEx CE
・Power Supply …AAA Alkaline Dry Cell x 2 pcs (included )
・Continuous Operating Time …About 3000 Hours(25℃,Nothing alarm ,Nothing Illumination times)
・Response Hour …90% Response Within 20 Seconds
・Size …About 54(W) x 24(D) x 67(H)mm(except prominently section )
・Weight …About 80g(except belt clip )
・Use Temperature And Humidity Range …-20 to +50℃, 0 to 95%RH(Condensatio nothing)
・Function …LCDManual Backlight (Alarm Announcement Of Time Automatic ),Peak value Display ,Data logger,CAL Alarm ,BUMP Alarm
・Accessories …Protection Cover ,Belt Clip ,Battery
・Usage …・For each Worker The environment Safe Confirmation・Tank Inside Cleaning times, Prevention of acid deficiency during work in manhole・Prevention of acid deficiency at underground construction site

Part Number
EA733CB-2A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,592.00

฿ 21,273.60

GAS DETECTOR 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA733CB-2A in the Portable Oxygen Meter EA733CB-2A series.