1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oxygen Meter EA733CA-1

GAS DETECTOR

Oxygen Meter EA733CA-1
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 27,079.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Target gas-Oxygen
・Detection range-0 to 25vol% (Service range: 25.1 to 50.0vol%)
・Alarm setting-19.5vol% (1st stage),18.0vol% (2nd stage)
・Alarm system-Buzzer, 4 points red LED flashing, LCD display, Vibration
・Continuous operating time-Approx. 5000 hours(Non alarm at 20℃)
・Power supply-AAA battery x 1 pc
・Weight-Approx. 75g (including batteries)
・For prevention of oxygen deficiency at civil work, underground work in a tunnel, etc.
・Dim.-65(W) x 22(D) x 64(H)mm

 
Part Number
EA733CA-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,079.00

฿ 20,487.97

GAS DETECTOR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA733CA-1 in the Oxygen Meter EA733CA-1 series.