1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydrogen Sulfide Meter EA733B-2

GAS DETECTOR

Hydrogen Sulfide Meter EA733B-2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 45,880.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Target gas-Hydrogen sulfide
・Detection range-0 to 30.0ppm (Service range: 30.1 to 100ppm)
・Alarm setting concentration-10.0ppm (1st stage), 15.0ppm (2nd stage)
・Continuous operating time-5000 hours (No alarm, 20℃)
・Suitable for prevention of accidental poisoning at a hydrogen sulfide hazardous place such as swage, tank and underground pit!
・Dim.-65(W) x 22(D) x 64(H)mm
・Weight-Approx. 75g (including batteries)
・Power supply-AAA battery x 1 pc

Part Number
EA733B-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 45,880.00

฿ 34,703.63

GAS DETECTOR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA733B-2 in the Hydrogen Sulfide Meter EA733B-2 series.