1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CO_2 Monitor EA733AJ-7

GAS DETECTOR

CO_2 Monitor EA733AJ-7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,980.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measuring range-CO_2: 0 to 3000ppm, Temperature: 0 to 50 Celsius degrees
・Resolution-CO_2:1ppm(0 to 1000ppm), 10ppm(1001 to 3000ppm), Temperature:0.1 Celsius degrees
・Precision-CO_2:the larger of either ±100ppm or 7%rdg(0 to 2000ppm), ±10%rdg(2,000ppm or more), Temperature:±1.5 Celsius degrees
・LED setting-green:to 800ppm, yellow:800 to 1200ppm, red:1200ppm or more(changeable)
・Power supply-Supplied from USB(5V, 300mA)
・Size-169(W)x24(D)x42(H)mm
・Weight-70g
・You can check theCO_2 level of the ambient environment in values and 3 levels of LED display.
・With CO_2 alert(beep sound)

Part Number
EA733AJ-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,980.00

GAS DETECTOR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA733AJ-7 in the CO_2 Monitor EA733AJ-7 series.