(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Measurement range-CO2: 0 to 9,999ppmTemperature: 0 to +50℃Humidity: 10 to 90%RH
・Resolution-CO2: 1ppm,Temperature: 0.1℃, Humidity: 0.1%RH
・Accuracy-CO2: 50ppm±5%rdg, Temperature: ±1℃Humidity: ±7%RH (25℃, 10 to 90%RH, no condensation)
・Power supply-AC adapter
・Dim.-120(W) x 95(D) x 100(H)mm
・Weight-210g
・Useful for environmental measures and working environment improvement.
・Comfortable working environment increases an efficiency by improving appropriate air renewal!
Please check the type/dimensions/specifications of the part EA733AJ-5 in the Portable CO_2 Monitor EA733AJ-5 series.
How can we improve?
How can we improve?