Digital Oxygen Meter EA733AJ-11

Caution
Product Description
【Product Specifications】
・Measuring object-O_2, Temperature
・Measuring range-O_2: 0 to 30.0vol%, Temperature: 0 to 50.0 Celsius degrees
・Resolution-O_2:0.1vol%, Temperature:0.1 Celsius degrees
・Precision-O_2:±(1vol%rdg+0.2vol%), Temperature:±0.8 Celsius degrees
・Warning set value-18vol%
・Function-Figure display of Max. and Min.
・Power supply-AAA batteryx4 pcs(included)
・Size-40(W)x40(D)x180(H)mm
・Weight-194g