1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2.5/300 MPa Pressure Measurement Film【5 Pieces Per Package】

2.5/300 MPa Pressure Measurement Film
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,882.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ESCO Pressure Gauge 2.5/300 MPa Pressure Measurement Film
[Specifications]
·For simple measurement of surface stress distribution.
·It can be used for a variety of purposes, such as contact pressure, compression pressure, and contact pressure, simply by cutting and sandwiching the film.
·The intensity of the red coloration changes according to the strength of the pressure.

Part Number
EA729Z-2
EA729Z-6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSpecifications 2

฿ 9,882.00

PRESSURE GAUGE 1 Pack(s)

5 Pieces Per Package

12 Day(s) ·Specifications: For ultra-low pressure/measurement range: /2.5 MPa·Size: 270 (W) × 200 (H) mm·Quantity is 5 pieces·JAN: 4548745579024

฿ 9,882.00

PRESSURE GAUGE 1 Pack(s)

5 Pieces Per Package

12 Day(s) ·Specifications: For ultra-high pressure/measurement range: /300 MPa·Size: 270 (W) × 200 (H) mm·Quantity is 5 pieces·JAN: 4548745574814

Loading...

  1. 1

Basic Information

Specification 1 ·For simple measurement of stress distribution on a surface - Just cut the film and sandwich it and it can be used for various purposes such as contact pressure, compression pressure, and contact condition - The intensity of the red color changes depending on the strength of the pressure