1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Measurement Film (5 pcs) EA729Z-1【5 Pieces Per Package】

PRESSURE GAUGE

Pressure Measurement Film (5 pcs) EA729Z-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,882.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For simplified measurement of stress distribution on surface
・Just cut the film and sandwich it for various applications such as measurement of contact pressure and compression pressure, and the condition of contact.
・Depending on the degree of pressure, the strength of red color changes.
・Dim.-270(W) x 200(H)mm
・Spec.…For extreme ultra low pressure
・Range…Up to 0.6MPa

Part Number
EA729Z-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 9,882.00

PRESSURE GAUGE 1 Pack(s)

5 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729Z-1 in the Pressure Measurement Film (5 pcs) EA729Z-1 series.