1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro differential pressure gauge 0-500/1000pa

Micro differential pressure gauge 0-500/1000pa
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,964.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Outer diameter size is 100 mm.
Materials are polycarbonate resin and modified polyamide resin.
The operating temperature range is -10°C to 50°C.
(However, no condensation is allowed.) Applicable gases are air and non-corrosive gases.
[Applications]
Monitor air flow.
Such

 
Part Number
EA729SA-50A
EA729SA-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications 2

฿ 11,964.00

PRESSURE GAUGE 1 Piece(s) 12 Day(s) ·Rated scale range: 0/500 Pa·JAN: 4518340296138

฿ 11,964.00

PRESSURE GAUGE 1 Piece(s) 12 Day(s) ·Rated scale range: 0/1000 Pa·JAN: 4518340296145

Loading...

  1. 1

Basic Information

Specification 1 ·Accuracy: Within ±1.5%FS/Outer diameter size: 100 mm·Diaphragm pressure resistance: Within 40 kPa (0.4 kgf/cm2)·Applicable gas body: Air and non-corrosive gases