1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Boiler Gauge(Vertical Type) EA729PA-12

PRESSURE GAUGE

Combination Boiler Gauge(Vertical Type) EA729PA-12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,117.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Temperature-sensitive size-φ8x100mm
・Connection screw-R1/2"
・Measurement temperature range-0 to 120℃
・Pressure (MPa)-0 to 0.6
・Gauge dia.(mm)-φ75

Part Number
EA729PA-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,117.00

PRESSURE GAUGE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729PA-12 in the Combination Boiler Gauge(Vertical Type) EA729PA-12 series.