1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low pressure gauge 0 to 5.0/10KPa

Low pressure gauge 0 to 5.0/10KPa
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,277.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco Pressure Gauge Low Pressure Gauge 0 to 5.0/10KPa
·0 adjustment function included

Part Number
EA729DW-10
EA729DX-5
EA729DX-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1

฿ 3,277.36

ESC PRESSURE GAUGE 1 Piece(s) 45 Day(s) ·Connection: G (PF) 3/8"·Case material: SUS304·With 0 adjustment function·Pressure (kPa): 0/10·Diameter: 75 mm·JAN: 4548745367348

฿ 6,012.00

PRESSURE GAUGE 1 Piece(s) 12 Day(s) ·Connection: G (PF) 3/8"·Case material: SUS304·With 0 adjustment function·Pressure (kPa): 0/5·Diameter: 100 mm·JAN: 4548745367409

฿ 4,682.00

PRESSURE GAUGE 1 Piece(s) 12 Day(s) ·Connection: G (PF) 3/8"·Case material: SUS304·With 0 adjustment function·Pressure (kPa): 0/10·Diameter: 100 mm·JAN: 4548745367416

Loading...

  1. 1