1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro pressure gauge 0-30/50KPa (EA729DV-30)

PRESSURE GAUGE

Micro pressure gauge 0-30/50KPa (EA729DV-30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Compact size of 60 mm.
It is convenient because it has a 0 adjustment function.
The material is SUS304, which has excellent heat resistance and corrosion resistance.
[Applications]
Measure micropressure.
the flow of air.
Such

 
Part Number
EA729DV-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1

฿ 3,839.00

PRESSURE GAUGE 1 Piece(s) 12 Day(s) ·Diameter: 60 mm·Connection: G (PF) 1/4"·Case material: SUS304·With 0 adjustment function·Pressure (kPa): 0/30·JAN: 4548745367287

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729DV-30 in the Micro pressure gauge 0-30/50KPa series.

Products with similar specification

Part Number
EA729DV-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecification 1

฿ 3,839.00

1 Piece(s) 12 Day(s) ·Diameter: 60 mm·Connection: G (PF) 1/4"·Case material: SUS304·With 0 adjustment function·Pressure (kPa): 0/50·JAN: 4548745367294