Sealed Pressure Gauge with Flange EA729DS-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Connection-G(PF)3/8
・Bourdon tube type
・Sealed in plastic case, useful in places in bad atmosphere, such as outdoors, wet or dusty place.
・Pressure (MPa)…0 to 1.0
・Gauge dia.…75mm
・Outer dia.…97.4mm