Thermometer EA728GA-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・A target temperature can be indicated using the sliding type Target at the right side, and the target temperature zone can be set using the sliding type Upper limit target and Lower limit target at the left side.
・Dim.-50(W) x 13(D) x 250(H)mm
・Weight-About 60g
・Measurement range--30 to 50℃ (1℃ division)
・Color…Yellow