1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Solar Battery] Max, Min Temperature and Humidity Meter EA728C-1

THERMOMETER HYDROSCOPE

[Solar Battery] Max, Min Temperature and Humidity Meter EA728C-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,502.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Temperature: -10 to 50℃, Humidity: 20 to 95%RH
・Resolution-1℃/1%RH
・Accuracy-Temperature: ±1℃ (10 to 40℃), ±2℃ (at other range)
・Dim.-90(W) x 20(D) x 115(H)mm
・Weight-83g
・Spare battery-EA758YF-5
・Power supply-Solar battery, button battery LR1130 x 1 pc in parallel (Battery life: about 3 months if used with the button battery only)

Part Number
EA728C-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,502.00

THERMOMETER HYDROSCOPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA728C-1 in the [Solar Battery] Max, Min Temperature and Humidity Meter EA728C-1 series.