1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water-Proof Digital Thermometer EA728AS-21

THERMOMETER HYDROSCOPE

Water-Proof Digital Thermometer EA728AS-21
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,742.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range--10 to 110℃
・Resolution- 0.1 Celsius degrees
・Accuracy-±1℃
・Water proof structure-IPX7
・Power supply-AAA batteryx4 pcs(included)
・Size-Body:122(W)x30(D)x85(H)mm, sensor:φ5x500mm
・Weight-205g
・Cord Length(m)-1.5
・The indicator unit is compatible with wall hanging. If you fix the sensor using the clip attached to it, your hands are free.

Part Number
EA728AS-21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,742.00

฿ 12,219.64

THERMOMETER HYDROSCOPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA728AS-21 in the Water-Proof Digital Thermometer EA728AS-21 series.