1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Digital Temperature and Humidity Meter EA728AD-50

ESC MEASURING INSTRUMENT

Large Digital Temperature and Humidity Meter EA728AD-50
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 140,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Temperature:-10.0 to 60.0℃, humidity:20.0 to 95.0%RH(23℃)
・Resolution-Temperature:0.1℃, humidity:0.1%RH
・Accuracy-±(0.1+1dgit)
・Outside Sensor setting distance range-About 70m(depend on the conditions)
・Power supply-Body・sensor:dedicated AC100/240V adapter(included)
・Size-Body:360(W) x 85(D) x 202(H)mm, sensor:127(W) x 50.5(D) x 71(H)mm
・Weight-3.7kg(body)
・Accessories-Temperature and humidity-integrated sensor
・With upper and lower limit alarm output
・Since the wiring is not required, easy to install
・Suitable for wall hanging

Part Number
EA728AD-50 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 140,162.00

฿ 98,940.36

ESC MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA728AD-50 in the Large Digital Temperature and Humidity Meter EA728AD-50 series.