Large Digital Thermometer EA728AD-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Multi-angle type
・Measurement range--20.0 to 80.0℃
・Resolution- 0.1 Celsius degrees
・Accuracy-±(0.5+1digit)
・Power supply-DC12V(AC100 to 240V adapter included)
・Size(body)-350(W) x 85(D) x 165(H)mm, external sensor cable length:1.5mWeight-3.0kg
・Suitable for wall hanging