1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermometer with round protective frame (L type)

Thermometer with round protective frame (L type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,500.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco Thermometer/Hygrometer Thermometer with round protective frame (L-type).
[Mounting screw diameter]R1/2 [Temperature sensor diameter] ⌀13 mm

Part Number
EA727AD-14
EA727AD-15
EA727AD-17
EA727AD-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement temperature range
(°C)
JAN code

฿ 2,500.72

ESC MEASURING INSTRUMENT 1 Piece(s) 9 Day(s) 0 to 504548745926255

฿ 2,923.46

ESC MEASURING INSTRUMENT 1 Piece(s) 9 Day(s) 0 to 504548745926262

฿ 2,500.72

ESC MEASURING INSTRUMENT 1 Piece(s) 9 Day(s) 0 to 1004548745926286

฿ 2,920.06

ESC MEASURING INSTRUMENT 1 Piece(s) 8 Day(s) 0 to 1004548745926293

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Temperature sensor part diameter ø 13mm Minimum temperature display(°C) 0