1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bimetal temperature sensor protection tube

Bimetal temperature sensor protection tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,210.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ESCO. Thermometer/Hygrometer Bimetal thermometer protection tube
[Materials]SUS304 [Protective tube outer diameter] 10 mm

Part Number
EA727AB-501
EA727AB-502
EA727AB-504
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 4,210.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 4518340150584

฿ 4,210.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 4518340151062

฿ 4,630.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 4518340151178

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Mounting Screw PT1/2"(SUS304) Applications For EA727A-1/-18, -51/-68, AA-1/-18, -51/-68, AB-1/-19, -51/-64