Bimetal-Type Thermometer EA727AB-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・All stainless steel
・Case OD-101mm
・Mounting screw-PT1/2
・Temperature sensing part dia.-8mm
・Dial dia.-90mm
・For indoor
・Measurementrange (℃)…-30 to 50
・Temperature sensingpart length (mm)…150
・Onedivision…1℃