1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bimetal type thermometer EA727AB series

Bimetal type thermometer EA727AB series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,010.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Esco, thermometer/hygrometer, bimetal type thermometer.
·Product type: Thermometer (Installation type)
·Temperature sensor part diameter: 8 mm (brass)

Part Number
EA727AB-2
EA727AB-6
EA727AB-9
EA727AB-11
EA727AB-12
EA727AB-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement temperature range
(°C)
JAN code

฿ 7,885.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) --

฿ 7,010.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 0 to 1004518340148741

฿ 7,365.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 0 to 1004518340149151

฿ 7,712.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 0 to 1504518340149168

฿ 7,712.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 0 to 1504518340149175

฿ 8,297.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 0 to 2004518340149656

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Materials All stainless steel Mounting Screw PT1/2"
Applications For indoor use Minimum temperature display(°C) 0