(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
·Esco, thermometer/hygrometer, bimetal type thermometer.
·Product type: Thermometer (Installation type)
·Temperature sensor part diameter: 8 mm (brass)
Part Number |
---|
EA727AA-61 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Mounting Screw | Temperature Sensor | Temperature sensor part diameter | Measurement temperature range (°C) | JAN code | Minimum temperature display (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,577.00 | MEASURING INSTRUMENT | 1 Piece(s) | 12 Day(s) | - | PT1/2" (brass) | - | 8 mm (brass) | 0 to 150 | 4518340148079 | 0 |
Loading...
Product Type | Thermometer (Installation Type) | Applications | For indoor use |
---|
Please check the type/dimensions/specifications of the part EA727AA-61 in the Bimetal type thermometer EA727AA series (51 to 77) series.
Part Number |
---|
EA727AA-56 |
EA727AA-57 |
EA727AA-58 |
EA727AA-62 |
EA727AA-68 |
EA727AA-71 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type Details | Mounting Screw | Temperature Sensor | Temperature sensor part diameter | Measurement temperature range (°C) | JAN code | Minimum temperature display (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,419.00 | 1 Piece(s) | 12 Day(s) | - | PT1/2" (brass) | 8 mm (brass) | - | 0 to 100 | 4518340147812 | 0 | ||
฿ 4,419.00 | 1 Piece(s) | 12 Day(s) | - | PT1/2" (brass) | - | 8 mm (brass) | 0 to 100 | 4518340148000 | - | ||
฿ 4,419.00 | 1 Piece(s) | 12 Day(s) | - | PT1/2" (brass) | - | 8 mm (brass) | 0 to 100 | 4518340148055 | 0 | ||
฿ 4,577.00 | 1 Piece(s) | 12 Day(s) | - | PT1/2" (brass) | - | 8 mm (brass) | 0 to 150 | 4518340148192 | 0 | ||
฿ 4,577.00 | 1 Piece(s) | 12 Day(s) | - | PT1/2" (brass) | - | 8 mm (brass) | 0 to 200 | 4518340148406 | 0 | ||
฿ 4,945.00 | 1 Piece(s) | 12 Day(s) | 45° type | R1/2" (brass) | - | 8 mm (brass) | 0 to 50 | 4518340623774 | 0 |
How can we improve?
How can we improve?