Bimetal-Type Thermometer EA727AA-18

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Case material-Plastic
・Mounting screw-PT1/2 (Brass)
・temperature sensing part dia.-8mm (Brass)
・For indoorDial dia.-75mm, Case OD-87mm
・Measurementrange (℃)…0 to 200
・Temperature sensingpart length (mm)…150
・Onedivision…5℃