(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
·Esco, thermometer/hygrometer, bimetal type thermometer.
·Product type: Thermometer (Installation type)
·Temperature sensor part diameter: 8 mm (brass)
Product Type | Thermometer (Installation Type) | Mounting Screw | PT1/2" (brass) | Applications | For indoor use |
---|---|---|---|---|---|
Temperature sensor part diameter | 8 mm (brass) | Minimum temperature display(°C) | 0 |
Please check the type/dimensions/specifications of the part EA727A-8 in the Bimetal type thermometer EA727A series series.
Part Number |
---|
EA727A-1 |
EA727A-11 |
EA727A-17 |
EA727A-18 |
EA727A-2 |
EA727A-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measurement temperature range (°C) | JAN code |
---|---|---|---|---|---|---|
฿ 3,939.00 | 1 Piece(s) | 12 Day(s) | 0 to 50 | 4518340142213 | ||
฿ 4,202.00 | 1 Piece(s) | 12 Day(s) | 0 to 150 | 4518340142411 | ||
฿ 2,788.97 | 1 Piece(s) | 45 Day(s) | 0 to 200 | 4518340142497 | ||
฿ 4,202.00 | 1 Piece(s) | 12 Day(s) | 0 to 200 | 4518340142510 | ||
฿ 3,939.00 | 1 Piece(s) | 12 Day(s) | 0 to 50 | 4518340142282 | ||
฿ 3,939.00 | 1 Piece(s) | 12 Day(s) | 0 to 100 | 4518340142343 |
How can we improve?
How can we improve?